IESNA:LM-63-2002
[TEST]P1648348
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3E-850-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 183W 80CRI 5000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (48) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.53A 183.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16228.1
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 183.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1768.4 1735.2 1644.8 1560.9 1529.2 1538.7 1576.7 1690.8 1893.6 2199.5 2625.7 3155.0 3616.1 4059.8 4471.8 4932.9 
5424.2 5921.7 6539.7 7134.0 7576.1 7893.0 8138.6 8187.7 7747.2 6769.5 5191.2 2608.3 911.2 312.2 177.5 120.4 71.3 
33.3 0.0 0.0 0.0 
1768.4 1732.0 1646.4 1562.4 1527.6 1537.1 1575.1 1682.9 1873.0 2191.5 2621.0 3121.7 3617.7 4074.1 4482.9 4944.0 
5444.8 5953.4 6577.8 7175.2 7614.1 7929.5 8189.3 8208.3 7810.6 6840.8 5243.5 2644.7 947.6 329.6 188.6 129.9 77.6 
38.0 0.0 0.0 0.0 
1768.4 1732.0 1655.9 1576.7 1541.8 1551.3 1584.6 1673.4 1847.7 2132.9 2530.6 3015.5 3517.9 3964.7 4406.8 4869.5 
5362.4 5924.9 6565.1 7221.1 7790.0 8171.9 8444.5 8568.1 8297.1 7433.5 5760.1 3202.5 1210.7 502.3 269.4 168.0 
103.0 66.6 22.2 0.0 0.0 
1768.4 1744.7 1678.1 1611.6 1581.5 1587.8 1614.7 1676.5 1814.4 2036.2 2372.2 2801.6 3294.4 3763.5 4235.7 4715.8 
5232.4 5795.0 6465.3 7198.9 7916.8 8568.1 9043.4 9376.2 9349.3 8704.3 7281.3 4974.1 2134.5 792.3 429.4 244.0 
144.2 95.1 39.6 0.0 0.0 
1768.4 1746.3 1697.1 1648.0 1629.0 1640.1 1671.8 1709.8 1798.5 1968.1 2194.7 2537.0 2996.5 3437.0 3931.5 
4430.6 4959.9 5562.0 6284.6 7070.6 8003.9 8888.2 9688.4 10309.6 10575.8 10309.6 9184.5 7279.8 4430.6 1724.1 
722.6 399.3 204.4 103.0 38.0 0.0 0.0 
1768.4 1752.6 1720.9 1695.5 1695.5 1724.1 1758.9 1800.1 1860.3 1969.7 2134.5 2348.4 2670.1 3090.0 3529.0 
4031.3 4622.3 5283.1 6058.0 6966.0 7981.7 9062.5 10075.0 10935.5 11498.0 11613.7 11168.4 9886.5 7549.1 4475.0 
1472.1 473.8 183.8 77.6 22.2 1.6 0.0 
1768.4 1766.9 1755.8 1752.6 1777.9 1822.3 1879.4 1952.3 2036.2 2134.5 2259.7 2418.1 2611.5 2888.8 3275.4 
3714.4 4224.6 4887.0 5684.0 6550.8 7622.0 8699.6 9848.4 10935.5 11837.1 12520.1 13008.2 12974.9 11853.0 9013.3 
5113.6 2085.4 446.9 131.5 36.4 3.2 0.0 
1768.4 1768.4 1763.7 1768.4 1798.5 1850.8 1922.1 2004.5 2096.5 2204.2 2331.0 2481.5 2666.9 2898.3 3270.7 
3708.0 4167.6 4798.2 5581.0 6492.2 7534.9 8680.6 9780.3 10816.6 11754.7 12507.4 13043.0 13130.2 12106.5 9395.2 
5348.1 2625.7 594.2 160.0 39.6 4.8 0.0 
1768.4 1776.4 1781.1 1803.3 1850.8 1917.4 2006.1 2109.1 2223.2 2359.5 2521.1 2692.3 2849.2 3050.4 3353.1 
3741.3 4134.3 4726.9 5547.8 6482.7 7520.6 8602.9 9580.6 10431.6 11235.0 11921.1 12463.1 12627.9 11659.7 8595.0 
5010.6 2289.8 765.4 215.5 58.6 9.5 0.0 
1768.4 1773.2 1790.6 1828.7 1895.2 1985.5 2088.5 2207.4 2335.7 2483.1 2652.7 2815.9 2979.1 3191.4 3497.3 
3858.6 4272.1 4899.7 5707.8 6653.8 7630.0 8564.9 9362.0 10128.9 10862.6 11469.5 11870.4 11658.1 9951.4 6680.8 
3641.5 1188.5 355.0 174.3 87.2 17.4 0.0 
1768.4 1762.1 1784.3 1830.2 1903.1 1999.8 2110.7 2226.4 2338.9 2465.7 2597.2 2711.3 2852.3 3037.7 3296.0 
3628.8 4059.8 4674.6 5440.0 6238.7 7081.7 7870.8 8602.9 9449.1 10263.6 10938.7 11171.6 10282.6 7585.6 4359.3 
1793.8 458.0 137.9 57.0 22.2 9.5 0.0 
1768.4 1774.8 1797.0 1846.1 1923.7 2018.8 2125.0 2240.7 2348.4 2462.5 2578.2 2676.4 2793.7 2950.6 3194.6 
3492.5 3934.6 4508.3 5178.5 5864.7 6596.8 7134.0 7630.0 8124.4 8444.5 8614.0 8384.2 7365.3 5205.5 2857.1 
1099.7 286.8 91.9 30.1 11.1 6.3 0.0 
1768.4 1763.7 1785.9 1828.7 1903.1 1993.5 2101.2 2205.8 2305.6 2408.6 2508.5 2586.1 2678.0 2823.8 3044.1 
3353.1 3739.7 4196.1 4641.4 5031.2 5360.8 5482.8 5479.6 5436.8 5275.2 5050.2 4650.9 3921.9 2685.9 1354.9 372.4 
110.9 36.4 12.7 6.3 3.2 0.0 
1768.4 1776.4 1789.0 1825.5 1888.9 1971.3 2066.3 2148.7 2234.3 2302.5 2364.3 2411.8 2432.4 2400.7 2254.9 
2015.6 1719.3 1378.6 1018.9 703.6 480.1 334.4 253.5 199.7 155.3 118.8 93.5 72.9 57.0 41.2 30.1 19.0 11.1 6.3 4.8 3.2 0.0 
1768.4 1770.0 1774.8 1797.0 1852.4 1915.8 1982.4 2034.7 2045.7 1960.2 1736.7 1404.0 1026.8 668.7 426.3 320.1 280.5 
255.1 229.8 202.8 175.9 152.1 128.4 109.3 91.9 72.9 57.0 46.0 34.9 25.4 17.4 11.1 7.9 6.3 3.2 3.2 0.0 
1768.4 1776.4 1771.6 1784.3 1816.0 1855.6 1858.8 1758.9 1470.5 1093.4 716.2 459.5 361.3 320.1 290.0 259.9 229.8 
201.2 174.3 149.0 126.8 107.8 91.9 79.2 68.1 55.5 42.8 33.3 25.4 19.0 12.7 7.9 6.3 4.8 3.2 3.2 0.0 
1768.4 1774.8 1763.7 1762.1 1771.6 1755.8 1598.9 1221.7 827.2 529.3 416.8 375.6 331.2 291.6 252.0 218.7 185.4 155.3 
128.4 106.2 87.2 74.5 65.0 58.6 50.7 44.4 38.0 28.5 22.2 17.4 12.7 7.9 4.8 3.2 3.2 1.6 0.0 
1768.4 1762.1 1747.8 1733.6 1711.4 1578.3 1228.1 798.7 499.2 424.7 397.7 362.9 312.2 261.5 215.5 175.9 144.2 117.3 96.7 
80.8 69.7 61.8 55.5 49.1 42.8 38.0 31.7 26.9 20.6 15.8 11.1 7.9 4.8 3.2 1.6 0.0 0.0 
1768.4 1754.2 1741.5 1722.5 1660.7 1392.9 942.9 564.1 437.4 410.4 381.9 335.9 283.6 228.2 180.6 142.6 117.3 96.7 79.2 
68.1 61.8 55.5 49.1 42.8 38.0 33.3 26.9 22.2 17.4 14.3 11.1 6.3 3.2 1.6 0.0 0.0 0.0 
1768.4 1754.2 1741.5 1720.9 1632.2 1278.8 803.4 491.2 424.7 400.9 364.5 312.2 255.1 199.7 156.9 125.2 104.6 85.6 71.3 61.8 
53.9 49.1 42.8 39.6 33.3 28.5 22.2 15.8 12.7 11.1 9.5 6.3 4.8 1.6 0.0 0.0 0.0 
1768.4 1739.9 1727.2 1706.6 1594.1 1188.5 728.9 465.9 416.8 389.8 347.0 293.2 236.1 179.1 141.0 114.1 95.1 79.2 66.6 55.5 
49.1 42.8 38.0 33.3 28.5 23.8 17.4 12.7 9.5 7.9 6.3 4.8 3.2 0.0 0.0 0.0 0.0 
1768.4 1735.2 1722.5 1701.9 1591.0 1194.8 725.8 459.5 416.8 388.2 342.3 290.0 229.8 175.9 137.9 110.9 91.9 77.6 65.0 53.9 
47.5 41.2 36.4 31.7 26.9 22.2 15.8 11.1 7.9 7.9 6.3 4.8 3.2 0.0 0.0 0.0 0.0 
